Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Prism insert
A
56
D max.
100
D min.
22
D1
65
D2
62
L
38
UNSPSC Code
31161518
Version
prism insert
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Note
Can be used with
02170
02180
02182
02190
02320
02330-020
02350-010
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought