Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw jack
Main material
aluminium
H=Height
50
D
50
D1
50
D2
Tr 30X4
D3
36
F max. kN
30
H1
70
S
12
UNSPSC Code
27112108
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium (400 N/mm² tensile strength).
Spindle carbon steel.
Version
Self-locking trapezoidal thread, spindle has end lock.
Drawing reference
1) centring hole for 02210
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought