Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw jack
Main material
stainless steel
D=diameter
50
D1
49
D2
Tr 30X4
D3
36
D4
6
D5
6
D6
13
F max. kN
50
H
50
H1
72
H2
30
S
12
S1
0,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4305.

Version
Self-locking trapezoidal thread, spindle has end lock.
Note
The through hole allows easy clamping and positioning of the workpiece.
Drawing reference
1) centring hole for 02210
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought