Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw jack
Main material
QT steel
D=diameter
31
D1
31
D2
Tr 20X4
D3
23
D4
4
D5
4
F max. kN
15
H
38
H1
52
H2
23
S
8
S1
2
UNSPSC Code
27112108
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Painted, trapezoidal thread - self-locking, spindle has end lock
Note
The version 02170-01 has no Ø 12 centring hole.
Drawing reference
1) centring hole for 02210
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought