Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw jack
Main material
QT steel
D=diameter
80
D1
100
D2
Tr 65X10
D3
70
D4
6
D5
8
F max. kN
350
H
190
H1
300
H2
126
S
34
S1
5
UNSPSC Code
27112108
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Painted, trapezoidal thread - self-locking, spindle has end lock
Note
The version 02170-01 has no Ø 12 centring hole.
Drawing reference
1) centring hole for 02210
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought