Prism left QT steel 02388-05-6311630
- Support and positioning element for round workpieces
- Contact faces ground and hardened
- Detachable via reamed holes
- Clamping of workpiece diameters from 50 mm to 600 mm
Sales unit
€357.00
plus sales tax
Added to your shopping cart
Designation
Prism
Version 1
left
Main
material
QT steel
A
16 F7
B
M16
C
20
D
max.
600
D
min.
50
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Black oxidised.
Half prism (30°) and contact faces ground.
Half prism (30°) and contact faces ground.
Note
Left-Hand Split V-Blocks are used for positioning round parts. Split V-Blocks permit adjustment to the respective workpiece diameter.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.