Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Step block
Main material
QT steel
Box dimensions mm
280 x 155 x 40
Content
8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 03
Support height mm
from 22 to 208
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Painted
Note
The special tooth form allow these blocks to be used vertically or horizontally. The complete set in a wooden box comprises 20 parts which are interchangeable and provide many possible uses. These blocks can also be ordered separately, see 02270. Step blocks can also be used together with stepped-heel clamp straps 04070.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought