Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping rail
Main material
mild steel
Surface finish body
black oxidised, hardened and ground
B=Width
48
D=bore diameter
13,5
H=Height
50
L=Length
149
G for socket head screw
M12
L1
63
L2
100
Slot width
14
Steel code
1.7131
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.7131.
Version
black oxidised,
case-hardened and ground.
Note
The straps are used to fasten fixture components via the T-slot.
The hole spacing on the straps enable flexible mounting on the machine table or a base element.
Diagonal installation is possible due to the combination of the fastening hole and fastening slot.
Accessory
DIN 912 cap screws
Nuts for DIN 508 T-slots
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought