Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Prism
Version 1
vertical
Main material
QT steel
A
75
B Ø for shoulder screw
12 F7
C Test-Ø
70±0,003
C max.
100
C min.
15
D
M12
E
22
F
124,142
G
C/2 x√2+39,645
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Prism and contact faces ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought