Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Extension shaft
Version 1
with union nut
Main material
QT steel
L=Length
480
Clamp range
extension by 480 mm
UNSPSC Code
23153102
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
To extend the clamping width.
Supplied with union nut. The extension shafts can be combined as desired.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought