Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Riser plate
Main material
mild steel
H
75 (25 + 50)
UNSPSC Code
31162900
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
Assembly of the height adapters is performed between the baseplate and the jaw. Thus the clamping height for the 3 axis clamping system can be increased to 125 or 150 mm. For the 5 axis clamping system the clamping height can be increased to 200, 225 or 250 mm. When the height adapters are being used, please also order the corresponding 41030 support guides.

Supplied with fastening screws and cylindrical pins.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought