Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Seating ledges
Version 2
pair
Main material
steel
H=Height
175
Suitable for
5-axis vice basic set
UNSPSC Code
31162900
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and bright.
Note
If the riser plates 41020 are used to raise the height, the seating ledges must be changed to suit.

*Including 12 jaw pins 41060-05600.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought