Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Baseplate
Main material
mild steel
B=Width
125
D2=Fitting bore
16H6
D=Reamed hole
25H7
E=Hole spacing
96
G1=THREAD
M12
G2=Thread
M10
H=Height
53
L=Length
630
H3
5,5
H4
18
H5
6
H6
11
L1
200
L2
450
UNSPSC Code
27112100
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The baseplates offer versatile connection options. The locating slots on the underside can be used to perform alignment directly on the machine table using slot keys. Fastening in 12F7 grid holes with grid spacing of 50 mm is also possible. Claw clamps or separate clamping devices can be located on the side recess. The baseplate is also suitable for all standard zero-point clamping systems with a centre distance of 52/96/200 mm.
The integrated central hole can also be used for alignment. In this case, a specific centre pin is used to perform central alignment on the machine table.
Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Note
Additional product information can be found in the operating instructions.
On request
other dimensions.
Applications
Suitable for T-slot tables, basic elements with grid holes and zero-point clamping systems.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought