Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Centre jaw
Main material
mild steel
Component material
tool steel
B=Jaw width
125
H=Clamping height
180
H1
200
L
46,5
L1
22
UNSPSC Code
31162901
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Body mild steel.
Jaw plates tool steel.
Version
Body black oxidised.
Vice jaws hardened, bright.
Note
Centre jaws are used to clamp 2 workpieces simultaneously.
The centre jaws can be moved to suit the size of the workpiece. 2 different sized workpiece can be clamped.
Method of operation

Mounting the centre jaw in the rough part vice setting
- Clamping element on the centre jaw remains open.
- The maximum clamping travel of 1 mm per clamping unit must not be exceeded.


Mounting the centre jaw in the draw-down vice setting
- Clamping element on the centre jaw must be closed.
- The maximum clamping travel of 1 mm per jaw side must not be exceeded during draw-down clamping.
- The seating ledges to clip-in 41345-0900317 / 41345-1250317 cannot be used with the centre jaw during draw-down clamping.

Accessory
Jaw plates smooth for centre jaw 41340.
Jaw plates with pins for centre jaw 41340.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought