Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Jaw plate
Version 1
with pins
Main material
tool steel
B=Width
125
H=Height
35
S=Thickness
8,5
No. of pins
8
UNSPSC Code
27112100
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The jaw plates with pins are used for positive clamping without pre-forming; e.g. on blanks, castings and for roughing out.
Material
Steel.
Version
Hardened, bright jaw plates.
Hardened, black-oxidised jaw pins.
Laser marked scale.
Note
Additional product information can be found in the operating instructions.
Applications
Positive clamping without pre-forming.
Accessory
Torx screws M6x10
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought