Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pendulum jaw
Main material
mild steel
Component material
tool steel
B=Jaw width
90
UNSPSC Code
31162900
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Body mild steel.
Jaw plates tool steel.
Version
Body black oxidised.
Vice jaws hardened, bright.
Note
Pendulum jaws are used to hold oblique workpieces.
The jaw plates of the pendulum jaws can be swivelled by ±4°.
Pendulum jaws can also be used as fixed jaws.
Rigid design with 2 fastening screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought