Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Attachment step jaw
Version 2
hardened
Main material
steel
B=Width
38
L=Length
65
B1
8
B2
11
B3
11
H
32
H1
9,5
H2
27
L1
34
UNSPSC Code
31161512
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened.
Note
Attachment step jaws serve as a base for screwing on jaw plates. They are screwed directly onto the centric vice. They allow various jaw plates to be exchanged quickly.

Suitable for: 41101
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought