Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Centric-vice
Version 1
for zero-point clamping system
Version 2
hardened
Main material
mild steel
Main colour
ground
B=Width
125
L=Length
315
H
62h7
H1
17
L1
6-188
L2
94-276
L3
66
SW
14
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body and jaw holder mild steel.
Spindle high-strength special steel.
Version
Body and jaw holder hardened and ground.
Note for ordering
Supplied with hexagon crank handle.
Order jaw plates separately.
Note
Mechanically operated centric vice.
Suitable for automation: prepared with gripper slot for handling systems.
Flexible mounting: suitable for zero-point systems, mounting on machine tables or on custom systems via a baseplate.
Centring precision: +/- 0.02 mm.

The use of a torque wrench is recommended to achieve a controlled clamping force.
Features
- Clamping slide and spindle nut in one piece
- Slots and fastening threads for mounting attachment jaws
- Reversible jaws (accessories) with lateral thread for workpiece stop enables a wider clamping range
- Good swarf and coolant removal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought