Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Attachment step jaw
Version 1
for 5-axis machining
Version 2
hardened
Main material
steel
B=Width
53
H=Height
62
L=Length
80
B1
23
B2
17
H1
65,1
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Stepped jaws hardened, clamping faces ground.
Grip rail hardened.
Note for ordering
High attachment step jaws in pairs with two gripper inserts and three different lengths of clamping spindle.
Note
The workpiece is first centred using the lower centring spindle, then finally clamped using the upper clamping spindle.

Basic set:
For 80 mm jaw width.
Supplied with a pair of high add-on step jaws with 2 gripper inserts and 3 clamping spindles in various lengths.
1. length 80 mm clamping range 6mm - 35mm.
2. length 140 mm clamping range 6mm - 95mm.
3. length 200 mm clamping range 6mm - 155mm.

For jaw width 125 mm.
Supplied with a pair of high attachment step jaws with 2 gripper inserts and 3 clamping spindles in various lengths.
1. Length 110 mm, clamping range 6 mm – 60 mm.
2. Length 245 mm, clamping range 6 mm – 200 mm.
3. Length 315 mm, clamping range 6 mm – 270 mm.
Advantages
Ideal for 5-side machining. High setup on the machine table for 5-axis machines. Clamping force directly under the workpiece. The attachment jaws can be retrofitted for the 80 mm and 125 mm centric vices. The workpiece is first centred using the lower centring spindle, then finally clamped using the upper clamping spindle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought