Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Claw clamp
Version 1
set
Version 2
for multi-clamping system
Main material
tool steel
Surface finish body
tempered, black oxidised
B=Width
50
H=Height
28
L=Length
40
B1
27
B2
8
D for screw DIN 912
M16
H1
14
Slot width
18
UNSPSC Code
31162800
suitable for system width
72/100
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered. Support faces ground (HRC 32).
Note
Using these clamping claw sets, the clamping rails can be secured at any position on the machine table.
Application
The clamping claw set is inserted into the T-slot on the machine table and slid along to the desired position on the clamping rail. Tightened using a cap screw.
Advantages
The clamping claw set can also be used for other types of mounting in the multi-clamping system.
Scope of delivery
4x clamping claws.
4x DIN 912 cap screws.
4x DIN 508 T-slot nuts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought