Multi-clamping system smooth tool steel hardened and ground 41510-05040001
- Multi-clamping systems for workpieces
- For clamping workpieces of various sizes
- Quick conversion from single to multiple clamping
Sales unit
€1,309.00
plus sales tax
Added to your shopping cart
Designation
Multi-clamping system
Version 1
smooth
Main
material
tool steel
Surface finish
body
hardened and ground
B=Width
50
D6=Thread
M5
D7=Thread
M6
D=bore
25
H=Height
75
L=Length
400
NF =
Quantity
Fixed jaw
3
NK =
Quatity
Wedge clamp
2
NW =
Quantity
Workpieces
4
Clamping
force
max. kN
10
D1
12
D2
20
D3
16
D4
17,5
D5
11
F
Socket head screw
DIN 912
M10x30
G
cap screw
DIN 912
M12x25
H1
50
H2
25
H3
12
H4
16
L
max.
50,5
L
min.
44,5
L1
96
L2
200
L3
288
L4
300
L7
30
Tightening
torque
max. Nm
30
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Clamping rail and fixed jaw tool steel.
Wedge clamp mild steel.
Wedge clamp mild steel.
Version
Clamping rail and fixed jaw hardened and ground (HRC 55 ±2).
Wedge clamp hardened, phosphated.
Wedge clamp hardened, phosphated.
Note
The multi-clamping system can be fastened using various interfaces.
1. Lateral clamping edge for clamping claw set. Clamping claws can be fastened at any position.
2. Holes for DIN cap screws.
3. Ø25 mm locating holes for conventional zero-point clamping systems with 200 mm spacing.
4. Ø16 mm locating holes for zero-point clamping systems with 96 mm spacing.
5. Three 18H7 alignment slots for crosswise and lengthwise alignment on T- slot tables.
6. Ø12F7 and Ø16F7 reamed holes for 40 and 50 mm grid systems.
Three different versions are available:
- Multi-clamping system double-sided wedge clamp with OS fixed jaw / 41510.
- Multi-clamping system double-sided wedge clamp with DS fixed jaw / 41510-10.
- Multi-clamping system single-sided wedge clamp with OS fixed jaw / 41510-20.
1. Lateral clamping edge for clamping claw set. Clamping claws can be fastened at any position.
2. Holes for DIN cap screws.
3. Ø25 mm locating holes for conventional zero-point clamping systems with 200 mm spacing.
4. Ø16 mm locating holes for zero-point clamping systems with 96 mm spacing.
5. Three 18H7 alignment slots for crosswise and lengthwise alignment on T- slot tables.
6. Ø12F7 and Ø16F7 reamed holes for 40 and 50 mm grid systems.
Three different versions are available:
- Multi-clamping system double-sided wedge clamp with OS fixed jaw / 41510.
- Multi-clamping system double-sided wedge clamp with DS fixed jaw / 41510-10.
- Multi-clamping system single-sided wedge clamp with OS fixed jaw / 41510-20.
Technical Data
System width 50
Maximum clamping force: 10 kN
Maximum tightening torque: 30 Nm
System width 72
Maximum clamping force: 20 kN
Maximum tightening torque: 50 Nm
System width 100
Maximum clamping force: 30 kN
Maximum tightening torque: 65 Nm
Maximum clamping force: 10 kN
Maximum tightening torque: 30 Nm
System width 72
Maximum clamping force: 20 kN
Maximum tightening torque: 50 Nm
System width 100
Maximum clamping force: 30 kN
Maximum tightening torque: 65 Nm
Application
A number of multi-clamping systems with different lengths can be mounted one behind the other or beside each other. The precision toothing enables highly precise positioning of the fixed jaws. Due to the lateral graduations on the clamping rails, each position of the fixed jaws can be documented and reset identically. Stops can be mounted in the tapped holes on the side.
Turning the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaw.
Turning the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaw.
Advantages
Universal and flexible.
For small and large batch sizes.
Large components can also be clamped next to each other on several multiple clamping systems.
For small and large batch sizes.
Large components can also be clamped next to each other on several multiple clamping systems.
Scope of delivery
1x clamping rail
The number of wedge clamps and fixed jaws is dependent on the system size (see table).
The number of wedge clamps and fixed jaws is dependent on the system size (see table).
Accessory
Clamping pin 42208.
Cap screws 07160.
Shoulder screws 07533-12045 / 07533-16055.
Seating ledges 41505.
Attachment jaws with machining allowance 41505-02.
Attachment jaws with prism 41505-04.
Workpiece stop 41505-10.
Spacer 41505-12.
Clamping claw set 41505-15.
T-slot nut 41505-17.
T-slot key 03240.
Cap screws 07160.
Shoulder screws 07533-12045 / 07533-16055.
Seating ledges 41505.
Attachment jaws with machining allowance 41505-02.
Attachment jaws with prism 41505-04.
Workpiece stop 41505-10.
Spacer 41505-12.
Clamping claw set 41505-15.
T-slot nut 41505-17.
T-slot key 03240.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.