Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Prism jaw
Version 2
hardened
Main material
steel
B=Width
20
L=Length
125
D
8-38
H
43
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened.
Note
Prism jaws for clamping round material, tubes, rods, profiles, etc. Prism machined horizontally and vertically.

Suitable for 41091-125470
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought