Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spindle bearing
Version 1
SOLIDGrip MAXX
Main material
steel
Surface finish body
hardened
B
125
D
20
H
57
L
124
L1
96
Size
96
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
SOLIDGrip MAXX 5-axis centric vice for positive clamping of workpieces. Clamping with positive fit offers many advantages over force or frictional clamping.

The SOLIDGrip MAXX 5-axis centric vice consists of two bodies, a spindle bearing, a spindle and two jaws, assembled according to the required clamping range.

No pre-embossing is necessary when using the SOLIDGrip MAXX 5-axis centric vice.
Material
Steel.
Version
Hardened.
Note
Please note: replacement jaw plates must always be replaced in pairs.
Always use a torque wrench to tighten the vice.
The maximum tightening torque for the respective vices must be observed.
Application
- Suitable for SOLIDPoint 96.
- Jaws are reversible.
Advantages
- SOLIDGrip MAXX jaw plates with tapped holes.
- Corrosion protection through post-oxidised surfaces.
- Improved swarf and water drainage.
- Fringed edge for direct fastening.
- Clear graduations.
- Wear-resistant spindle coating.
Scope of delivery
- 1x SOLIDGrip MAXX spindle bearing
Accessory
- SOLIDGrip MAXX body 41207-10.
- SOLIDGrip MAXX spindles 41207-20.
- SOLIDGrip MAXX jaws 41207-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought