Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spindle
Version 1
SOLIDGrip MAXX
Main material
steel
Surface finish body
hardened
L
840
L1 max.
702
L2 max.
800
L3
836
SW
15
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
SOLIDGrip MAXX 5-axis centric vice for positive clamping of workpieces. Clamping with positive fit offers many advantages over force or frictional clamping.

The SOLIDGrip MAXX 5-axis centric vice consists of two bodies, a spindle bearing, a spindle and two jaws, assembled according to the required clamping range.

No pre-embossing is necessary when using the SOLIDGrip MAXX 5-axis centric vice.
Material
Steel.
Version
Hardened.
Note
The SOLIDGrip MAXX spindles 41207-20-125500 and 41207-20-125700 are matched to the SOLIDGrip MAXX body 41207-10-96125155.

The SOLIDGrip MAXX spindles 41207-20-125600 and 41207-20-125800 are matched to the SOLIDGrip MAXX body 41207-10-96125255.
Scope of delivery
- 1x SOLIDGrip MAXX spindle
Accessory
- SOLIDGrip MAXX body 41207-10.
- SOLIDGrip MAXX spindle bearing 41207-15.
- SOLIDGrip MAXX jaws 41207-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought