5-Axis centric vice SOLIDGrip 77 steel hardened 41201-5277160
Sales unit
€745.00
plus sales tax
Added to your shopping cart
Designation
5-Axis centric vice
Version 1
SOLIDGrip 77
Main
material
steel
Surface finish
body
hardened
B
77
B1
77
B2
52
Clamping
force
F (kN)
14
D
16
H
65
H1
38
H2
51
H3
62
H4
22
L
170
L1
max.
110
L2
max.
160
SW
12
Size
52
Tightening
torque
Nm
70
Travel
S
77
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
SOLIDGrip 5-axis centric vice for positive clamping of workpieces. Clamping with positive fit offers many advantages over force or frictional clamping. The external embossing of blanks external to the centric vice means no high forces need to be generated within the clamping device itself. All force-intensive processes are thus shifted from the clamping device to the embossing station, making force intensifiers or similar within the centrc vice superfluous. This means that the SOLIDGrip 5-axis centric vice is designed to be compact and virtually free of interfering contours. The purely mechanical actuation is as simple as it is sufficient, as the positive clamping means that only minimal clamping forces are required with maximum retaining forces.
The design is determined by the function in order to generate maximum practical benefits. The focus here is on accessibility, handling and flexibility.
In addition to clamping blank workpieces, the SOLIDGrip 5-axis centric vice can be used for a wide range of other clamping tasks through various accessory options.
The design is determined by the function in order to generate maximum practical benefits. The focus here is on accessibility, handling and flexibility.
In addition to clamping blank workpieces, the SOLIDGrip 5-axis centric vice can be used for a wide range of other clamping tasks through various accessory options.
Material
Steel.
Version
Hardened.
Note
Please note: replacement jaw plates must always be replaced in pairs.
Always use a torque wrench to tighten the vice.
The maximum tightening torque for the respective vices must be observed.
Always use a torque wrench to tighten the vice.
The maximum tightening torque for the respective vices must be observed.
Application
- Suitable for SOLIDPoint 52.
- Clamping with embossed clamping technology or smooth surfaces.
- Jaws are reversible.
- Clamping with embossed clamping technology or smooth surfaces.
- Jaws are reversible.
Advantages
- SOLIDGrip jaw plates with tapped holes.
- Corrosion protection through post-oxidised surfaces.
- Gripper slot for improved handling and automation adaption.
- Improved swarf and water drainage.
- Fringed edge for direct fastening.
- Clear graduations.
- Wear-resistant spindle coating.
- Corrosion protection through post-oxidised surfaces.
- Gripper slot for improved handling and automation adaption.
- Improved swarf and water drainage.
- Fringed edge for direct fastening.
- Clear graduations.
- Wear-resistant spindle coating.
Scope of delivery
- 1x SOLIDGrip 5-axis centric vice with zero point bolt.
On request
- On request, the smooth surfaces of the clamping jaws can be furnished with a tungsten carbide coating. This increases the retaining force.
- SOLIDGrip replacement spindles.
- SOLIDGrip replacement spindles.
Accessory
- SOLIDGrip 77 - jaw width 46 mm jaws with grip teeth 41204.
- SOLIDGrip 77 - jaw width 77 mm jaws with grip teeth / smooth clamping ledge 41205.
- SOLIDGrip 77 - jaw width 77 mm jaws with grip teeth / smooth clamping ledge 41205.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.