Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Centre jaw for double clamping
Version 1
SOLIDGrip 77
Main material
steel
Surface finish body
hardened
B
77
L
135
L1
27
L2 max.
45
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The SOLIDGrip centre jaws with spindle can be used to clamp 2 workpieces simultaneously in a SOLIDGrip 5-axis centric vice.
Material
Steel.
Version
Hardened.
Scope of delivery
- 1x SOLIDGrip centre jaw for double clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought