Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Centre marking device
Version 1
SOLIDStamp
Version 2
for embossing station
Main material
steel
Surface finish body
hardened
UNSPSC Code
23161514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The optional centre-marking device can be used to place the component in the SOLIDGrip centring clamp without the need for stops.
The mark on the workpiece is aligned to the centre position marked ‘0’ on the SOLIDGrip centring clamp. A further stop on the workpiece is not required.
Material
Steel.
Version
Hardened.
Note
Step 1: Place the centre marking device (2) on the embossing slide (1). Make sure that the dowel pin engages in the centre pocket.
Step 2: Use the screws (3) to attach the centre marking device (2) firmly to the embossing slide (1).
Accessory
41219 Embossing station SOLIDStamp.
41220 Embossing jaws SOLIDStamp.
41222 Test blocks for jaw wear SOLIDStamp.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought