Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cleaning fan
Version 1
SOLIDClean
Version 2
clockwise
Main material
plastic
D1=Shaft diameter
20
D=diameter
260
UNSPSC Code
27112809
max. rpm
8000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The SOLIDClean cleaning fan is used to clean the clamping point. Swarf, chip nests and coolant residues are removed easily and efficiently.
Be it after dry machining or machining using coolants, SOLIDClean minimises water and swarf excesses. Indispensable for automated processes!
Material
Plastic
Note
The SOLIDClean cleaning fan is used in standard 20 mm collets or Weldon holders.
The SOLIDClean cleaning fan is stored in the machine tool magazine like a normal tool and is changed automatically via the CNC program.
Before the cleaning process with air, workpieces and devices can be flushed with coolant while the spindle is stationary.

Move the SOLIDClean cleaning fan (clockwise rotation) to a sufficient distance. Please note that the interference contour and thus the risk of collision changes dynamically when the spindle accelerates (blades fold out) and when the spindle stops (blades fold in).
Keep a sufficient distance from the workpiece at all times.
Only use the SOLIDClean cleaning fan in machine tools with enclosed cabins and with the machine door closed. Damaged blades can be replaced using the available spare parts kit.
Method of operation
1. Flushing
If possible, first flush away swarf via the IKZ and stationary spindle.
2. Drying
Accelerate the spindle in two stages. Start with 1,500 rpm. Then accelerate the spindle to the desired and permissible working speed.
The SOLIDClean cleaning fan cleans efficiently even in the medium speed range
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought