Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Jaw plates smooth
Version 1
SOLIDGrip 125
Main material
steel
Surface finish body
hardened
B
125
H
18
H1
29
H2
32
L
47
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
SOLIDGrip replacement jaw plates with grip teeth or smooth clamping ledge.

Supplied in pairs.
Material
Steel.
Version
Hardened.
Note
Please note: replacement jaw plates must always be replaced in pairs.
Scope of delivery
- 2x SOLIDGrip jaw plates with grip teeth or smooth clamping ledge.
On request
On request, the smooth faces of the jaw plates can be furnished with a tungsten carbide coating. This increases the retaining force.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought