Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Test block
Version 1
SOLIDStamp
Version 2
for embossing jaws
Main material
steel
Surface finish body
hardened
UNSPSC Code
23161514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The wear of the embossing jaws can be checked with the test blocks.
Material
Steel.
Version
Hardened.
Note
Step 1: Position the positioner and embossing slide with a spacing of ca. 15 mm
Step 2: Set the test blocks (1) marked ‘l/r’ (with the additional grooves) to the left and right of the embossing jaws so that they are flush with the outer edge.
Step 3: Use the knurled screw (fine adjustment) to close the embossing jaws until the test blocks are clamped by hand.
Step 4: Try to place the test block (2), marked ‘m’, between the teeth.
- If the test block does not fit between the teeth of the embossing jaws, everything is fine.
- If the test block fits between the teeth of the embossing jaws, the jaws must be reworked or replaced.

The embossing jaws can be reworked to a thickness of up to 11.5 mm (measured from the highest tooth). That amounts to 6 reworks.
If a tooth has broken off, the number of possible reworkings is reduced.
Accessory
41219 Embossing station SOLIDStamp.
41220 Embossing jaws SOLIDStamp.
41221 Centre marking device SOLIDStamp.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought