Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Jaw plate
Version 1
soft
Version 2
set
Main material
steel
B=Width
37
D=diameter
M12
H=Height
48
L=Length
110
B1
12,7
D1
19
D2
13
H1
4,2
H2
3
H3
34
L1
54
L2
28
L3
19,03
Packaging unit
4
UNSPSC Code
27112100
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Sets comprising 3 or 4 jaws

Soft jaws can be flexibly machined to generate custom contours and diameters.
Material
Steel.
Version
soft.
Note
The jaw set comprising 3 jaws is only suitable for the stationary 3-jaw chuck 41194.
The jaw set comprising 4 jaws is only suitable for the stationary 4-jaw chuck 41194-10.
Advantages
The soft jaws can be machined for internal or external gripping and are reversible.
Accessory
41194 Stationary 3-jaw chuck
41194-10 Stationary 4-jaw chuck
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought