Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Stationary 4-jaw chuck
Version 1
with jaw plates
Main material
steel
Component material
steel
Surface finish component
hardened
B=Width
215
D=diameter
130
H=Height
57
L=Length
165
SW=key width
14
B1
165
B2
26
B3
144
B4
68
B5
18,5
B6
24,5
Clamping force F (kN)
15
D1
40
G for socket head screw
M10
H1
18
H2
39
H3
5,5
H4
9
H5
9
Inner clamping range
55-128
L1
18
L2
144
Outer clamping range
4-128
R
66
Tightening torque max. Nm
68
UNSPSC Code
27112100
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Product description
Stationary 4-jaw chucks are especially suitable for centric workpiece holding on drilling and milling machines. The flexible arrangement of the hard and soft jaws enable diverse sizes and shapes of workpieces to be easily held on the outside or inside faces.
Material
Steel.
Version
Contact faces on base ground.
Jaw plates hardened, ground.
Note
Take note of the jaw numbers when mounting.
The chucks are precision ground. The W, X, Y, Z tolerances between the jaws is within 0.05 mm.
The repeat accuracy by centric clamping with hard jaws is within 0.02 mm.
The moveable jaw bases are driven by the internal scroll plate.
The rotation of the pinion transfers the force over the scroll plate to the jaw bases and generates a synchronous movement of the jaws inwards or outwards.
Inadequate lubrication leads to excessive wear and reduction of the clamping force. Please ensure regular lubrication intervals.
Advantages
The repeat accuracy by centric clamping is 0.02 mm.
Flat design.
For drilling and milling machines.
The body is precision ground.
Optimum accessibility to the lubrication system.
Wide chuck bore for holding bar material.
Actuated using a hex key. Quick and easy to operation.
Soft jaws can also be attached to the jaw bases.
Scope of delivery
Tightening key.
Drawing reference
1) Reversible jaw
2) Standard jaws
3) Fastening screws
Accessory
41194-15 Steel jaws, soft
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought