Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
5-Axis add-on clamp module
Version 1
UNILOCK
Form
B
Form definition
with rotation lock
Main material
QT steel
Surface finish body
oxidised
D=diameter
50
H=Height
50
Retraction force kN
10
SW
4
Size
Sistemske velikosti 50MM
Tightening torque max. Nm
10
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body carbon steel.
Jaw plates mild steel.
Version
Main body oxidised.
Contact faces hardened and ground.
Note
UNILOCK 5-axis add-on clamp modules are used for raising basic modules and mounting bases.
Depending on the clamping situation, optimum assembly height can be achieved using a combination of basic module and add-on module.
The add-on clamping module system size 50 can also be combined with system size 80.

The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M8, M10 fastening screws:
- Clamping force (M8) 15,000 kN
- Clamping force (M10) 25,000 kN
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought