Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
5-Axis basic module
Version 1
UNILOCK
Form
B
Form definition
with rotation lock
Main material
QT steel
Surface finish body
oxidised
D=diameter
50
H=Height
50
H1
17,5
Retraction force kN
10
SW
4
Size
Sistemske velikosti 50MM
Tightening torque max. Nm
10
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Main body oxidised.
Contact faces hardened and ground.
Note
UNILOCK 5-axis basic modules, system size 50, can be adapted directly to machine tables with grid holes or T-slots, as well as grid hole subplates. The basic module system size 50 can also be combined with system size 80. This enables smaller workpieces to be easily clamped using the module clamping system.
 
Fits onto UNILOCK zero-point clamping system with UNILOCK clamping bolt D=18 mm.
Can also be mounted directly onto commonly available zero-point clamping systems if a suitable clamping bolt is used.

The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M8, M10 fastening screws:
- Clamping force (M8) 15,000 N
- Clamping force (M10) 25,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws.

Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought