Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
5-Axis clamping pin
Version 1
UNILOCK
Form
C
Form definition
compensation clamping bolt
Main material
mild steel
Surface finish body
oxidised
D1=Thread
M10
D
18
D2
16,5
D3
9
H
5
SW
8
Size
System size 50MM
T
5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Main body oxidised.
Contact faces hardened and ground.
Note
The UNILOCK clamping bolts are suitable for clamping and positioning workpieces and fixtures. Clamping bolts are screwed onto the exchange element and adapted to the various basic modules.

The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M8, M10 fastening screws:
- Clamping force (M8) 15,000 N
- Clamping force (M10) 25,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought