Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
5-Axis add-on clamp module
Version 1
UNILOCK
Form
A
Form definition
without rotation lock
Main material
QT steel
Surface finish body
oxidised
H=Height
125
Holding force F kN
50
Retraction force kN
15
SW
6
Size
SYSTEM SIZE 80MM
Tightening torque max. Nm
15
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body QT steel.
Clamping bolt mild steel.
Version
Body and clamping bolt oxidised.
Contact faces hardened and ground.
Note
The UNILOCK 5-axis add-on modules are used for raising basic modules and mounting base. Depending on the clamping situation, optimum assembly height can be achieved using a combination of the basic module and add-on module.
On request
With rotation lock
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought