Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
5-Axis basic module
Version 1
UNILOCK
Version 2
Vario
Main material
mild steel
Surface finish body
oxidised
B=Width
98
H=Height
125
L=Length
135
SW=key width
6
Retraction force kN
15
Tightening torque max. Nm
15
UNSPSC Code
27112100
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Main body oxidised.
Contact faces hardened and ground.
Note
The UNILOCK 5-axis basic module VARIO enables flexible positioning when clamping workpieces and fixtures.
The basic module VARIO can be mounted via one or two UNILOCK clamping bolts located in the rail in the base. If two clamping bolts are used, the rail is guided between the clamping bolts and can only be moved forwards or backwards along the direction of the clamping bolts. When using only one UNILOCK clamping bolt, the VARIO basic module can be freely rotated. The position is secured using the hex head screw at the rear. Variable gauge sizes can thus be achieved. This basic module is often used as a third or fourth clamping point.

The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.

A consistent clamping bolt size by the 5-axis module clamping system 80 and compatibility to pneumatic zero-point clamping systems guarantee diverse combinations of application possibilities.
Technical Data
- Traction force 15 kN.
- Tightening torque 15 Nm.
- Repeat accuracy ≤ 0.005 mm.
Advantages
- Adjustable, flexible basic module.
- Mechanical actuation.
- Positioning via short taper.
- High traction force.
- Setup time optimisation.
Accessory
Clamping pins 42208, 42209, 42210, 42211.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought