Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
5-Axis basic module
Version 1
UNILOCK
Version 2
double clamp
Form
A
Form definition
without rotation lock
Product type
with foot
Main material
QT steel
Surface finish body
oxidised
D=diameter
80
H=Height
125
Holding force F kN
50
Retraction force kN
15
SW
6
Size
SYSTEM SIZE 80MM
Tightening torque max. Nm
15
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Main body oxidised.
Contact faces hardened and ground.
Note
The UNILOCK 5-axis basic module can be adapted directly to subplates with grid holes or T-slots or to tooling plates with hole pitch of 40/50 mm system size M12. Suitable for UNILOCK zero point clamping system with UNILOCK clamping bolts. Can also be used on the conventional zero point clamping systems by mounting an appropriate adapter clamping bolt.
Drawing reference
1) with foot
2) without foot
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought