Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
5-axis compensation clamping modules enable height, radial and angular compensation. During clamping, all three functions can be used simultaneously, or only individual compensation options can be utilised.

It is recommended that the 5-axis compensation clamping module be used together with UNILOCK manual clamping module K1123.
Material
Body QT steel.
Clamping pins stainless steel.
Version
Body oxidised.
Clamping pin contact faces ground.
Note
This compensation clamping module can only be used together with clamping ball 42211-05.
Technical Data
- Retaining force Z-axis: 1,500 N.
- Retaining force X/Z-axis: 1,000 N.
- Height compensation: ± 2 mm.
- Radial compensation: ± 1 mm.
- Angular compensation: ± 10°.
Accessory
42211-05 clamping balls.
42784 UNILOCK manual clamping modules.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought