Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
5-Axis face-grip adapter
Version 1
UNILOCK
Version 2
with rotation lock
Main material
tool steel, stainless
Surface finish body
hardened and ground
Component material
mild steel
Surface finish component
oxidised
Dimensions
see drawing
Size
SYSTEM SIZE 80MM
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body rust-free tool steel.
Clamping bolt low carbon steel.
Version
Contact faces on the body hardened and ground.
Clamping bolt oxidised. Contact faces hardened and ground.
Note
The UNILOCK 5-axis face-grip adapters are suitable for clamping workpieces, which must be machined on all sides. The workpieces are freely accessible without interfering edges from the clamping elements. The workpieces are attached from below using a socket head screw to pull them onto the face-grip toothed surface. The face-grip adapters can be directly mounted on the basic module with rotation lock or on the add-on module H 75 mm with rotation lock.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought