Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
5-Axis reducer adapter
Version 1
Unilock
Version 2
one-piece
Form
A
Main material
tool steel, stainless
D1=Diameter
16
D2=Diameter
40
H=Height
50
D3
21
H1
20
Size
SYSTEM SIZE 80MM
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Rust resistant tool steel.
Version
One-piece.
Contact faces hardened and ground.
Note
The UNILOCK 5-axis reducer adaptors are suitable for clamping and positioning workpieces.
The workpiece is positioned and screwed to the reducer adapter using the UNILOCK shoulder screw for workpiece fastening.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought