Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
5-Axis reducer adapter
Version 1
UNILOCK
Version 2
hard
Form
A
Form definition
centring clamping bolt
Main material
tool steel, stainless
Surface finish body
hardened and ground
Component material
mild steel
Surface finish component
oxidised
D=Thread
M10X100
H=Height
50
H1
25,5
Size
SYSTEM SIZE 80MM
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body rust-free tool steel.
Clamping bolt low carbon steel.
Version
Contact faces on the body hardened and ground.
Clamping bolt oxidised. Contact faces hardened and ground.
Note
The UNILOCK 5-axis reducer adapter is suitable for clamping and positioning workpieces. Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on module. Reducer adapters are available as hardened versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought