Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Centring clamping bolt
Dimensions
see drawing
Size
SYSTEM SIZE 80MM
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Note
The centring clamping bolts can be used to position basic modules on machine tables.
Centring clamping bolts can be clamped in collet holders. The position of the module is defined via the machine's spindle/control unit.

Can be used in Weldon, Whistle Notch and collet holders.
Repeat accuracy: < 0.021 mm
Positioning accuracy: < 0.049 mm

Shock absorber function to protect the machine spindle
Cushioning travel: 5.4 mm
Caution: Exceeding the cushioning travel of 5.4 mm may damage the machine.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought