Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping ball
Version 1
Unilock
Version 2
for compensation clamping module
Main material
steel
D1=Thread
M10
D=ball diameter
32
H=Height
20
D2
25
D3
40
H1
4
H2
56
H3
45
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and ground.
Note
UNILOCK clamping balls are suitable for clamping and positioning workpieces and fixtures in combination with the UNILOCK 5-axis compensation clamping module.
The clamping balls are fastened to the interchangeable element.
Accessory
42201-20 5-axis compensation clamping modules, system size 80 mm
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought