Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping pin
Version 1
UNILOCK
Form
B
Main material
mild steel
D=mounting
25
D1
M12
D2
16,5
D3
10,3
H
5
SW
10
Size
SYSTEM SIZE 80MM
T
10,5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Note
The UNIlock clamping pin is suitable for clamping and positioning workpieces and fixtures.
Clamping pins are screwed onto the exchange element and adapted to the various basic modules.

The following retaining forces are possible when the UNIlock clamping pins are used together with M10, M12 or M16 fastening screws:

- Retaining force (M10) 35,000N
- Retaining force (M12) 50,000N
- Retaining force (M16) 75,000N

Other clamping pins in the same system size are available under NLM 42208, 42210 and 42208 with threaded pin.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought