Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Compensation clamping bolt
Version 1
Unilock
Form
A
Form definition
X-axis
Main material
non-rusting steel
D
39,5
D1
25
G
M10
H
35,1
H1
14
H2
2,9
H3
3,5
H4
18
H5
23
Size
SYSTEM SIZE 80MM
UNSPSC Code
27112101
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Non-rusting steel.
Version
Contact faces ground.
Note
The UNILOCK compensation clamping bolt is suitable for clamping and positioning workpieces and fixtures.
Clamping bolts are screwed onto the exchange element and adapted to the various basic modules.

With Form type X direction, a gauge size compensation of ± 1 mm can be made in one direction.
With Form type XY direction, a gauge size compensation of ± 1 mm can be made in all directions.

Retaining forces of up to 35,000 N can be achieved with the UNILOCK compensation clamping bolts in conjunction with the M10 fastening screws.

Further clamping bolts in the same system size can be found by 42208, 42209, 42210 and 42208 with threaded bolt.
Assembly
See mounting contour.
Advantages
Gauge size compensation of ±1 mm in one/all directions possible.
Scope of delivery
1x UNILOCK compensation clamping bolt with fastening screw.
Drawing reference
1) Repeat accuracy <0.05 mm
2) ±1 mm gauge size compensation
3) Mounting contour
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought