Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Reamed bush
Version 1
SOLIDBolt MAXX
Main material
steel
Surface finish body
hardened and ground
H=Height
15
D for screw
M16
D1
20
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought