Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Baseplate
Version 1
SOLIDBolt MAXX
Form
A
Form definition
fourfold
Main material
steel
Surface finish body
ground
B=Width
500
D=diameter
50
L=Length
500
B1
20
D1
39
L1
125
L2
125
L3
125
L4
40
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Through the interaction of zero-point mounting and pin, SOLIDBolt can be used to equip large machine tables for a fraction of the original cost. In detail, this means that machine tables or baseplates are equipped with zero-point bolts and not with zero-point mechanics across the board. The zero point technology is only used selectively at the required points. This saves money, especially for tables with more than one multi-clamping point.
Material
Steel.
Version
Ground
Note
PRODUCT NOTE FOR LATHE OPERATIONS:
Max. 800 rpm, under the following conditions:
- All pins on each riser must always be used.
- Machining radius / clamping device radius max. 120 % of the outer zero point bolt radius.
- 1x riser or at least 3x risers must be used.
- Symmetrical circular pattern in the arrangement of risers is mandatory.
- If the clamping device used on SOLIDBolt MAXX allows for a speed of less than 800 rpm, the speed specified by the clamping device is used as the maximum speed.

The following items are excluded from a speed of 800 rpm:
- 42836-12596100, 42836-12596150
These two zero point plates only have a max. speed of 400 rpm.
Scope of delivery
Form A: including 8 locating pins.
Form B: including 8 locating pins.
Form C: including 4 locating pins.
Drawing reference
Form A Hole pattern: individual
Form B Hole pattern: individual
Form C Hole pattern: individual
Accessory
42837 Zero point bolt.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought