Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Fixture base
Version 1
SOLIDBolt MAXX
Main material
steel
Surface finish body
hardened
B=Width
200
H=Height
50
L=Length
200
SW=key width
13
B1
125
B2
28
B3
50
H1
10
H2
10
Holding force F kN
120
L1
100
L2
15
Size
125
Tightening torque max. Nm
120
UNSPSC Code
31162802
max. rpm
800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The SOLIDBolt MAXX fixture plate is suitable for direct mounting on fixtures in order to mount them on the SOLIDBolt MAXX zero point system.
Material
Steel.
Version
Hardened.
Technical Data
Positioning accuracy: 0.005 mm.
Drawing reference
1) Through-holes for mounting 4x M16
2) SOLIDBolt MAXX
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought