Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Baseplate
Version 1
SOLIDBolt
Form
C
Form definition
2x
Main material
steel
Surface finish body
ground
B=Width
192
D=diameter
50
L=Length
384
B1
20
B2
96
D4
20
L1
96
L2
96
L3
96
L4
40
Size
96
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Through the interaction of zero-point mounting and pin, SOLIDBolt can be used to equip large machine tables for a fraction of the original cost. In detail, this means that machine tables or baseplates are equipped with zero-point bolts and not with zero-point mechanics across the board. The zero point technology is only used selectively at the required points. This saves money, especially for tables with more than one multi-clamping point.
Material
Steel.
Version
Ground
Scope of delivery
Form A: including 8 locating pins.
Form B: including 8 locating pins.
Form C: including 8 locating pins.
Form D: including 4 locating pins.
On request
Individual plate forms.
Drawing reference
Form A hole pattern: 0 / 50 / 63 / 80 / 100 / 126 / 150 / 160
Form B hole pattern: individual
Form C hole pattern: individual
Form D hole pattern: individual
Accessory
42816 End caps.
42827 Zero point bolt without centring collar.
42829 Zero point bolt with centring collar.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought